(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Urethane Air Hose with Coupler EA125CE-5

Urethane Air Hose with Coupler EA125CE-5

【Product Specifications】
・Normal pressure-0.69MPa
・ID-5mm
・OD-8mm
・Coil OD-65mm
・Material-Polyurethane
・Range of use-4m

Part Number

Configured Part Number is shown.

EA125CE-5

Part Number
EA125CE-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 45.99

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Coil Outer Dia. D(Ø) 8 Inner Dia. d(Ø) 5
Material Urethane Material, Urethane Polyurethane JAN Code 4548745760248

Please check the type/dimensions/specifications of the part EA125CE-5 in the Urethane Air Hose with Coupler EA125CE-5 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)