(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Urethane Air Hose with Coupler EA125CE-10

Urethane Air Hose with Coupler EA125CE-10

【Product Specifications】
・Normal pressure-0.69MPa
・ID-5mm
・OD-8mm
・Coil OD-65mm
・Material-Polyurethane
・Range of use-8m

Part Number

Configured Part Number is shown.

EA125CE-10

Part Number
EA125CE-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 53.96

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA125CE-10 in the Urethane Air Hose with Coupler EA125CE-10 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)