(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Urethane Air Hose with Coupler EA125CB-5

Urethane Air Hose with Coupler EA125CB-5

【Product Specifications】
・Normal pressure-0.69MPa (7kgf/cm2)
・ID-5mm
・OD-8mm
・Material-Urethane resin
・Specification…G(PF)1/4 screw
・Range of use…5m

Part Number

Configured Part Number is shown.

EA125CB-5

Part Number
EA125CB-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 55.69

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Coil Outer Dia. D(Ø) 8 Inner Dia. d(Ø) 5
Material Urethane JAN Code 4518340004924 Normal Pressure 0.69 MPa (7 kgf/cm^2)
Specifications G (PF) 1/4" thread

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)