(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Urethane Air Hose with Plug EA125BL-10

Urethane Air Hose with Plug EA125BL-10

【Product Specifications】
・Normal pressure-0.69MPa (7kgf/cm2)
・ID-5mm
・OD-8mm
・With one-touch plug
・Material-Urethane resin
・Range of use…7m

Part Number

Configured Part Number is shown.

EA125BL-10

Part Number
EA125BL-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 126.58

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Coil Outer Dia. D(Ø) 8 Inner Dia. d(Ø) 5
Material Urethane JAN Code 4518340383173 Mounting Screw G(PF)1/4"
Normal Pressure 0.69 MPa (7 kgf/cm^2)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)