(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Water Hose with Wire EA124DG-50

Water Hose with Wire EA124DG-50

【Product Specifications】
・PVC with steel wire
・Withstanding pressure-DE-20 to -50: 0.7MPaDG-20 to -50: 0.6MPa
・ID x OD…15 x 22mm
・Length…50m

Part Number

Configured Part Number is shown.

EA124DG-50

Part Number
EA124DG-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 469.58

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Oil (Mineral Oil) Properties Oil Resistance / Transparency Hose Material PVC
Mounting Metal Fittings Not Provided Material Details PVC with steel wire I.D.×O.D. 15×22mm
Overall length 50m Operating temperature range -5:: 60 JAN Code 4518340004283
Details of applicable fluids Water/Oil (Cannot be used for fuel oil)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)