(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Plastic Chain EA980A-49

Plastic Chain EA980A-49

Plastic Chain [Wire Length] 6 mm [Material] polyethylene [Overall Length] 50 m [Color] fluorescent yellow/white/yellow/yellow/black (tiger)/silver/yellow/black (tiger) EA980-A-58 [Wire Length] 8 mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EA980A-58

 
Part Number
EA980A-58
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 290.00

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Weight 6kg Overall Length 50m Color Yellow/Black (Yellow and black stripe)
Materials Polyethylene Wire Diameter 8mm Inner Dimensions of the Chain 9.3×38.2mm
Product Detail Type 6.0 mm × Plastic Chain

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)