(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Stainless Steel] Turnbuckle [Hook] EA638CE-6A

[Stainless Steel] Turnbuckle [Hook] EA638CE-6A

【Product Specifications】
・Material-SUS304
・Thread dia.…W1/4
・Min(mm)…155
・Working load (kg)…80

Part Number

Configured Part Number is shown.

EA638CE-6A

Part Number
EA638CE-6A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 23.40

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Thread Diameter W1/4” Materials SUS304 Minimum Value 155mm
Working Load 80 kg

Please check the type/dimensions/specifications of the part EA638CE-6A in the [Stainless Steel] Turnbuckle [Hook] EA638CE-6A series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)