(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Air Clamp S Series Hold-Down Type NO.501S

Air Clamp S Series Hold-Down Type NO.501S

Click this image to zoom it.

Move the mouse over the image to zoom

Lower presser type air driven toggle clamp.
[Features]
·Multiple air clamps can be operated at the same time, increasing work efficiency.
·With sensor.
[Applications]
·Incorporation into automated equipment.
·For machining inside machines and large workpieces, etc.
[Precautions for use]
* When changing the direction of the joint When changing the direction of the joint that is installed as standard, remove the joint and remove the remaining seal tape. please give me. .
If you change the direction while it is installed, it may cause air leakage.
* When using the product in a place subject to high temperatures, take measures such as applying heat shielding to the air cylinder.
Insufficient heat shielding may cause the packing inside the air cylinder to melt and cause air leakage.
* Depending on the operating conditions (ambient temperature of 40°C or higher, pressure maintenance, low frequency operation, etc.), the internal lubricating oil and grease base oil may seep out of the cylinder. Please be careful when a clean environment is required.

PDF

Part Number

Configured Part Number is shown.

NO.501S

 
Part Number
NO.501S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1,101.50

1 Piece(s) 78 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Hold Down, Horizontal Handle Holding Capacity(kN) 5 Clamp Material Steel
Tightening Force(N) 5000 Material Steel (SPCC) Mount Type Flange Base
Bolt Size (M) M12 Max. Height(mm) 600 Max. Length(mm) 412
Maximum Width(mm) 105 JAN code 4580455763027

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)