(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Lower-Holding Type Clamp NO.X17

Lower-Holding Type Clamp NO.X17

Click this image to zoom it.

Move the mouse over the image to zoom

A straight-base downward holding toggle clamp.
[Features]
·For fixing parts that are frequently replaced.
·It can be fixed with a force of 3.5 kN by utilizing the characteristics of the toggle clamp.
[Applications]
・ Ideal for inspection jigs, welding jigs, other assembly jigs, and processing jigs.
・ It can also be used for woodworking and DIY.

PDF

Part Number

Configured Part Number is shown.

NO.X17

 
Part Number
NO.X17
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 84.36

1 Piece(s) 7 Day(s) or more 10

Loading...

  1. 1

Basic Information

Attaching Method Straight base Tightening Force(N) 3500 Body Material Steel (SPCC)
Clamp Screw Adjustable Clamp Screw Size M10 Product Category Main Body
Tightening Force (Range Selectable)(N) 2260~ Tip accessories Nut Max. Height(mm) 350
Max. Length(mm) 460 Maximum Width(mm) 47 JAN code 4580455760996

Please check the type/dimensions/specifications of the part NO.X17 in the Lower-Holding Type Clamp NO.X17 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)