(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Absodex interactive terminal AX0180 

Absodex interactive terminal AX0180 

[Features]
· Simple programming: For an equal division program, just answering an inquiry in conversational style at the interaction terminal creates a simple program.
· Dedicated power supply not required: Power is supplied by the Absodex unit.
· Can be backed up: Program parameters are held, and the program can be copied.
· Can be used with conventional models as well: S / GS / H / GH / WGH type drivers can be used with conventional interaction terminals (AX0170H) in the same way.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AX0180
AX0180-E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInteractive terminal

SGD 675.13

1 Piece(s) 4 Day(s) or more Standard (Japanese Version)

SGD 738.00

1 Piece(s) 7 Day(s) or more English Version

Loading...

  1. 1

Basic Information

Main Body / Peripheral Components Peripherals Details of Main Body Single Item Cable Length 2m

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)