(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Horizontal Push Type Clamp No.SL200

Horizontal Push Type Clamp No.SL200

Click this image to zoom it.

Move the mouse over the image to zoom

Optimal for inspection, welding, assembly, and machining jigs.
[Features]
· All pressing forces are maximum values.
· Regular bolts are used to measure the pressing force.

PDF

Japanese Only

Features

●The tip of the shaft is internal thread.

Specification

●Commodity Stamp:No.SL200
●Thread Tip Diameter:M10
●Stroke(mm):41.3
●SPQ(piece):10

Materials

●Main Body: Casting
Part Number
NO.SL200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 58.13

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1
 

Basic Information

Shape Side Push Tightening Force(N) 3800 Attaching Method Flange Base
Body Material Steel Clamp Screw fixation Clamp Screw Size M10
Arm Height(mm) 31.7 Arm Length(mm) 76.7 Handle Length Standard
Tightening Force (Range Selectable)(N) 3100~ Tip accessories No Stroke(mm) 41.3

Please check the type/dimensions/specifications of the part NO.SL200 in the Horizontal Push Type Clamp No.SL200 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)