(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Hook-Type Clamp, No. FA110RK

Hook-Type Clamp, No. FA110RK

Click this image to zoom it.

Move the mouse over the image to zoom

Optimal for inspection, welding, assembly, and machining jigs.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NO.FA110RK

 
Part Number
NO.FA110RK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 32.63

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Shape Tension type Tightening Force(N) 1700 Attaching Method Flange Base
Body Material Steel Clamp Screw fixation Clamp Screw Size M10
Arm Height(mm) 22 Arm Length(mm) 21 Tightening Force (Range Selectable)(N) 1400~1999
Tip accessories No

Please check the type/dimensions/specifications of the part NO.FA110RK in the Hook-Type Clamp, No. FA110RK series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)