(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Reducer for Precision Control Closed Type, Component Type WPC-CN/-CF

Reducer for Precision Control Closed Type, Component Type WPC-CN/-CF

[Features]Closed component type FLEXWAVE speed reducer with a reduction ratio of 50 to 120 and 2 types of specifications, one with a set screw and one with a keyway grooved.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WPC-63-100-CN-19K

Part Number
WPC-63-100-CN-19K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1,414.46

1 Piece(s) 22 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Class Flange Type Wave Motion Gear (Flexible Gear) Reduction Ratio 100
Axis Dia.(φ) 19 With or Without Motors No Size 63
Cord (please refer to the catalog for details) CN Permissible average torque (@ 2000-rpm input)(Nm) 70 MAX allowable torque (@ startup/shutdown)(Nm) 163
Allowable average input rotational speed(r/min) 3000 Maximum allowable input rotational speed(r/min) 5600 Ø LA 75
Ø SA 30 Specifications With Keyway

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)