(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Raised Lid Handle BOX

Raised Lid Handle BOX

When not in use, the handle fits into the main body, so it will not get in the way. For floor hatch. Main body material [Stainless Steel] SUS304

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GCT-1B

 
Part Number
GCT-1B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 56.50

1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Main Body Material SUS304 Height H(mm) 38.5 Main Body Type Floor Hatch
Mounting Method Round hole Main Body, Surface Treatment Hair line finish Additional Function Storage Shape
Handle Cross Sectional Shape Square type Dimension W(mm) 64 Mounting Hole Diameter d 4.3
Dimension A1(mm) 33 Dimension B1(mm) 103

Please check the type/dimensions/specifications of the part GCT-1B in the Raised Lid Handle BOX series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)