(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Aluminum Ring Catch

Part Number

Configured Part Number is shown.

 
Part Number
ALH-4B
ALH-4BK
ALH-4BN
ALH-4G
ALH-4GR
ALH-4P
ALH-4R
ALH-4S
ALH-4Y
ALH-5B
ALH-5BK
ALH-5BN
ALH-5G
ALH-5GR
ALH-5P
ALH-5R
ALH-5S
ALH-5Y
ALH-6B
ALH-6BK
ALH-6BN
ALH-6G
ALH-6GR
ALH-6P
ALH-6R
ALH-6S
ALH-6Y
ALH-8B
ALH-8BK
ALH-8BN
ALH-8G
ALH-8GR
ALH-8P
ALH-8R
ALH-8S
ALH-8Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Reference Applied Load
(kgf)
Color Dimension D
(mm)
Dimension L
(mm)
Dimension B
(mm)
Dimension S
(mm)
Dimension E
(mm)

SGD 9.20

1 Piece(s) 11 Day(s) 466-25Blue4341164.4

SGD 9.20

1 Piece(s) 11 Day(s) 466-25Black4341164.4

SGD 9.20

1 Piece(s) 11 Day(s) 466-25Brown4341164.4

SGD 9.20

1 Piece(s) 11 Day(s) 466-25Gold4341164.4

SGD 9.20

1 Piece(s) 11 Day(s) 466-25Green4341164.4

SGD 9.20

1 Piece(s) 11 Day(s) 466-25Pink4341164.4

SGD 9.20

1 Piece(s) 11 Day(s) 466-25Red4341164.4

SGD 9.20

1 Piece(s) 11 Day(s) 466-25Silver4341164.4

SGD 9.20

1 Piece(s) 11 Day(s) 466-25Lemon Yellow4341164.4

SGD 10.40

1 Piece(s) 11 Day(s) 475-40Blue5411375.4

SGD 10.40

1 Piece(s) 11 Day(s) 475-40Black5411375.4

SGD 10.40

1 Piece(s) 11 Day(s) 475-40Brown5411375.4

SGD 10.40

1 Piece(s) 11 Day(s) 475-40Gold5411375.4

SGD 10.40

1 Piece(s) 11 Day(s) 475-40Green5411375.4

SGD 10.40

1 Piece(s) 11 Day(s) 475-40Pink5411375.4

SGD 10.40

1 Piece(s) 11 Day(s) 475-40Red5411375.4

SGD 10.40

1 Piece(s) 11 Day(s) 475-40Silver5411375.4

SGD 10.40

1 Piece(s) 11 Day(s) 475-40Lemon Yellow5411375.4

SGD 11.60

1 Piece(s) 11 Day(s) 484-75Blue6491486.5

SGD 11.60

1 Piece(s) 11 Day(s) 484-75Black6491486.5

SGD 11.60

1 Piece(s) 11 Day(s) 484-75Brown6491486.5

SGD 11.60

1 Piece(s) 11 Day(s) 484-75Gold6491486.5

SGD 11.60

1 Piece(s) 11 Day(s) 484-75Green6491486.5

SGD 11.60

1 Piece(s) 11 Day(s) 484-75Pink6491486.5

SGD 11.60

1 Piece(s) 11 Day(s) 484-75Red6491486.5

SGD 11.60

1 Piece(s) 11 Day(s) 484-75Silver6491486.5

SGD 11.60

1 Piece(s) 11 Day(s) 484-75Lemon Yellow6491486.5

SGD 17.30

1 Piece(s) 11 Day(s) 493-175Blue86218108.7

SGD 17.30

1 Piece(s) 11 Day(s) 493-175Black86218108.7

SGD 17.30

1 Piece(s) 11 Day(s) 493-175Brown86218108.7

SGD 17.30

1 Piece(s) 11 Day(s) 493-175Gold86218108.7

SGD 17.30

1 Piece(s) 11 Day(s) 493-175Green86218108.7

SGD 17.30

1 Piece(s) 11 Day(s) 493-175Pink86218108.7

SGD 17.30

1 Piece(s) 11 Day(s) 493-175Red86218108.7

SGD 17.30

1 Piece(s) 11 Day(s) 493-175Silver86218108.7

SGD 17.30

1 Piece(s) 11 Day(s) 493-175Lemon Yellow86218108.7

Loading...

  1. 1

Basic Information

Type Ring Catch Material Aluminum Light Alloy

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)