(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Constant Force Springs, CR Type

Constant Force Springs, CR Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Constant Force Springs, CR Type
  • Constant Force Springs, CR Type
  • Constant Force Springs, CR Type
  • Constant Force Springs, CR Type

Constant load / constant torque springs' pull and recoil with a constant force.
These springs differ greatly from 'wire springs, leaf springs, and spiral springs,' etc. Regardless of the stroke amplitude,
the output/torque is always constant.

Part Number

Configured Part Number is shown.

Part Number
CR-1
CR-2
CR-3
CR-4
CR-5
CR-6
CR-7
CR-8
CR-9
CR-10
CR-11
CR-12
CR-13
CR-14
CR-14-1
CR-15
CR-16
CR-17
CR-18
CR-19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOutput
(N)
Maximum Extended Length
(mm)
Life
(x10K times)
Drum Shape Plate Type Drum Dimension)a
(mm)
Drum Dimension)b
(mm)
Drum Dimension φ)c
(mm)
Drum Dimension φ)d
(mm)
Drum Dimension φ)e
(mm)
Drum Dimension φ)f
(mm)
Accessory Plate Dimension)t
(mm)
Accessory Plate Dimension)h
(mm)
Accessory Plate Dimension)i
(mm)
Accessory Plate Dimension)L
(mm)
Accessory Plate Dimension)j
(mm)
Accessory Plate Dimension φ)k
(mm)

SGD 77.78

1 Piece(s) 4 Day(s) or more 100.4950025Type SType 1 (1 Hole)8.512.522284.1-1.68-2553.2

SGD 77.78

1 Piece(s) 4 Day(s) or more 100.985008.0Type SType 1 (1 Hole)8.512.522284.1-1.68-2553.2

SGD 77.78

1 Piece(s) 4 Day(s) or more 101.965004.0Type SType 1 (1 Hole)8.512.522284.1-1.68-2553.2

SGD 77.78

1 Piece(s) 4 Day(s) or more 103.925002.0Type SType 1 (1 Hole)8.512.522284.1-1.68-2553.2

SGD 77.78

1 Piece(s) 4 Day(s) or more 105.885001.3Type SType 1 (1 Hole)8.512.522284.1-1.68-2553.2

SGD 77.78

1 Piece(s) 4 Day(s) or more 109.805001.2Type SType 1 (1 Hole)141826316.1-1.613-2553.2

SGD 77.78

1 Piece(s) 4 Day(s) or more 1013.75001.0Type SType 1 (1 Hole)141826316.1-1.613-2553.2

SGD 77.78

1 Piece(s) 4 Day(s) or more 1016.710002.2Type BType 1 (1 Hole)25.527.533406.1111.625-3064.3

SGD 77.78

1 Piece(s) 4 Day(s) or more 1019.610001.3Type BType 1 (1 Hole)25.527.533406.1111.625-3064.3

SGD 77.78

1 Piece(s) 4 Day(s) or more 1024.510001.1Type BType 1 (1 Hole)25.527.533406.1111.625-3064.3

SGD 118.65

1 Piece(s) 4 Day(s) or more 1029.410001.0Type BType 1 (1 Hole)25.527.533408.1111.625-3064.3

SGD 118.65

1 Piece(s) 4 Day(s) or more 1034.310001.5Type BType 2 (2 Holes)40.545.540508.11624020407.54.5

SGD 118.65

1 Piece(s) 4 Day(s) or more 1039.210001.5Type BType 2 (2 Holes)40.545.540508.11624020407.54.5

SGD 118.65

1 Piece(s) 4 Day(s) or more 1049.010001.0Type BType 2 (2 Holes)40.545.540508.11624020407.54.5

SGD 118.65

1 Piece(s) 4 Day(s) or more 1078.410001.2Type BType 2 (2 Holes)5969506010.1203.258255086.5

SGD 118.65

1 Piece(s) 4 Day(s) or more 1098.010001.0Type BType 2 (2 Holes)5969506010.1203.258255086.5

SGD 118.65

1 Piece(s) 4 Day(s) or more 1014710000.5Type BType 2 (2 Holes)5969506010.1203.258255086.5

SGD 224.92

1 Piece(s) 4 Day(s) or more 1019612000.8Type BType 2 (2 Holes)102112608510.1223.21006060106.5

SGD 224.92

1 Piece(s) 4 Day(s) or more 1024512000.8Type BType 2 (2 Holes)102112608510.1223.21006060106.5

SGD 224.92

1 Piece(s) 4 Day(s) or more 1029412000.6Type BType 2 (2 Holes)102112608510.1223.21006060106.5

Loading...

  1. 1

Basic Information

Types Constant Force Springs Type of Spring CR Type Material Polypropylene
Material (Mainspring Portion) SUS301CSP

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)