(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
● Just peel off the product from the sheet and affix it.
● Highly effective in shock-absorbing, vibration suppression and slip resistance.
● With excellent adhesion to various adherends and high anchoring force (adhesive strength between the urethane and tape), it is resistant to dragging force.
● Temporal changes such as deterioration due to ozone are less and excellent in durability.
● Containing no plasticizers or sulfur, the product is less likely to cause adhesive migration and pollution of the counterpart material.
● Rubber sheet applications: Calculators, phones, clocks and OA equipment. ● Door bumper: Cabinet doors, shoe locker doors, lids, etc.
Part Number |
---|
SJ1902CLER |
SJ1912CLER |
SJ5008BLAR |
SJ5012BLAR |
SJ5023BLAR |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Color | Shape | Dia. (mm) | Height (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 109.98 | 408 Pieces Per Package | 1 Pack(s) | 6 Day(s) | Transparency | Spherical | 7.9 | 2.2 | 4547452829897 | 333-8517 | 52 | ||
SGD 65.17 | 202 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | Transparency | Round shape | 12.7 | 3.6 | 4547452872503 | 333-6727 | 94 | ||
SGD 56.67 | 221 Pieces Per Package | 1 Pack(s) | 8 Day(s) | Black | Square type | 12.7 | 3 | 4547452872534 | 332-0758 | 116 | ||
SGD 54.47 | 202 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | Black | Round shape | 12.7 | 3.6 | 4547452872510 | 332-0766 | 111 | ||
SGD 69.70 | 88 Pieces Per Package | 1 Pack(s) | 8 Day(s) | Black | Square type | 20.6 | 7.6 | 4547452872527 | 332-0774 | 253 |
Loading...
Type | Antivibration Pads | Quantity(piece) | 1 |
---|
How can we improve?
How can we improve?