(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Nylon Caster Fitting, Free Type, Stainless Steel

Nylon Caster Fitting, Free Type, Stainless Steel

[Features]
· Uses (SUS304) stainless steel hardware and features the superior corrosion resistance and water resistance of a nylon wheel.
· Since the swivel part includes dust-proof and waterproof seals, the product can be used for long periods of time even in severe environments.

PDF

Part Number

Configured Part Number is shown.

Features

●Stainless Steel Metal Fitting (SUS304) are used, excellent in corrosion resistance and water resistance of nylon wheel.
●Since the turning part is dust proof and has waterproof seal, it can be used for a long time even in harsh environment.

Specification

●Wheel Width(mm):32
●Mounting Plate A x B(mm):95 x 64
●Mounting Pitch X x Y(mm):76 x 45
●P(mm):8
●Plate Type

Materials

●Metal Fitting: Stainless Steel(SUS304)
●Metal Fitting Surface Treatment: Electrolytic Polishing
●Wheel: Nylon
Part Number
TP5130-NYL-SUS
TP5130-NYL-SUS-TLB
TP5140-NYL-SUS
TP5140-NYL-SUS-TLB
TP5150-NYL-SUS
TP5150-NYL-SUS-SWB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Wheel Dia. D
(Ø)
Ordering Code Mass
(kg)

SGD 41.77

1 Piece(s) 4 Day(s) or more 104No10876763-01580.63

SGD 46.90

1 Piece(s) 7 Day(s) or more 104With Rotation Stopper10876763-01660.68

SGD 44.94

1 Piece(s) 10 Day(s) or more 129No132102763-01820.69

SGD 51.40

1 Piece(s) 4 Day(s) or more 129With Rotation Stopper132102763-01910.76

SGD 56.35

1 Piece(s) 8 Day(s) or more 156No132127763-02120.87

SGD 72.49

1 Piece(s) 7 Day(s) or more 156With swivel stopper132127763-02211.05

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal Load Range(daN) 80.01~140.00 Wheel Material Nylon
Wheel Characteristics Oil Resistance Fitting Material Stainless Steel Mounting Hole Type Round hole
Mounting Hole Pitch Longitudinal direction(mm) 76 Mounting Hole Pitch Transverse Direction(mm) 45 Mounting Seat A×B(mm) 95×64
Wheel Width(mm) 32 Load Category Medium Load Mounting Hole Diameter P(mm) 8
The treatment of Metal fittings surface Electrolytic Polishing Ordering Unit(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)