(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Light Air Tees

Light Air Tees

[Features]
• The pipe is lightweight.
• Pipe cutting is simple and threading is not required; makes construction easier.
• Possible to bend the pipe and to keep that shape.
• Pipe offers superior corrosion resistance properties.

Part Number

Configured Part Number is shown.

Specification

●Working Fluid: Compressed Air (for low pressure)
●Working Temperature: 0 to 60°C 
●Maximum Working Pressure: Less than 1.0MPa

Materials

●Polyacetate(POM)
Part Number
AIR20-T
AIR25-T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D., D (D1)
(φ)
JAN code Ordering Code Mass
(g)

SGD 14.33

1 Piece(s) 8 Day(s) or more 254560111027267754-7005150

SGD 15.32

1 Piece(s) 11 Day(s) or more 324560111027274754-7081184

Loading...

  1. 1

Basic Information

Type Fitting Material Polyacetal Applicable Fluid Air
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Union Tees Applicable Tube Material Polyethylene
Maximum Operating Pressure(MPa) Less than 1.0 Surface Treatment No Working Temperature Range(℃) 0::60
Specifications Use fluid = compressed air (low pressure) Quantity 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)