(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Light Air Female Adapter

Light Air Female Adapter

[Features]
• The pipe is lightweight.
• Pipe cutting is simple and threading is not required; makes construction easier.
• Possible to bend the pipe and to keep that shape.
• Pipe offers superior corrosion resistance properties.

Part Number

Configured Part Number is shown.

Specification

●Working Fluid: Compressed Air (for low pressure)
●Working Temperature: 0 to 60°C
●Maximum Working Pressure: Less than 1.0MPa

Materials

●Polyacetate(POM)
Part Number
AIR20-1/2F
AIR25-3/4F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D., D (D1)
(φ)
Thread Nominal JAN code Ordering Code Mass
(g)

SGD 17.09

1 Piece(s) 8 Day(s) or more 251/2B4560111027182754-6947153

SGD 18.50

1 Piece(s) 8 Day(s) or more 323/4B4560111027199754-7021188

Loading...

  1. 1

Basic Information

Type Fitting Material Polyacetal Applicable Fluid Air
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Female Straight Applicable Tube Material Polyethylene
Connection Thread Type Rc Maximum Operating Pressure(MPa) Less than 1.0 Surface Treatment No
Working Temperature Range(℃) 0::60 Specifications Use fluid = compressed air (low pressure) Quantity 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)