(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

SUPER TOOL Hold-Down Toggle Clamp, Vertical Handle, TDF41F

SUPER TOOL Hold-Down Toggle Clamp, Vertical Handle, TDF41F


● Stainless steel swage (support) pins are utilized in nearly all models to extend life.

● Optimal for inspection, welding, assembly, and machining jigs.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TDF41F

 
Part Number
TDF41F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 52.51

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Attaching Method Side Base Maximum Bearing Power(N) 3000 Body Material Steel
Clamp Screw Size M10 Clamp Screw Material Steel Product Category Main Body
Arm Length L(mm) 68.3 Tightening Force (Range Selectable)(N) 2260~ Tip Screw Type Steel Bolt
Tip Screw Position Adjustment Slide Adjustment Bolt Size(mm) M10×65 Clamp Arm Transfer Angle(°) 108
Steering angle(°) 52 Quantity(piece) 1 JAN code 4967521348195
Ordering Code 490-6136 Mass(g) 1020

Please check the type/dimensions/specifications of the part TDF41F in the SUPER TOOL Hold-Down Toggle Clamp, Vertical Handle, TDF41F series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)