(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Multi-Function Feed Auger Stage (Articulated Support Structure Type)

Multi-Function Feed Auger Stage (Articulated Support Structure Type)

Many variations are available with different travel distances per handle revolution.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TSC-70AR-2
TSC-70AR-5
TSC-90AR-2
TSC-90AR-5
TSC-90AR-10
TSC-120AR-2
TSC-120AR-5
TSC-120AR-10
TSC-150AR-5
TSC-150AR-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMoving Amount per Handle Rotation
(mm)
Travel Distance
(mm)
The straightness of a table
(μm)
Table parallelism
(μm)

SGD 611.50

1 Piece(s) 8 Day(s) or more 102±173030

SGD 611.50

1 Piece(s) 8 Day(s) or more 105±173030

SGD 643.04

1 Piece(s) 8 Day(s) or more 102±273030

SGD 643.04

1 Piece(s) 8 Day(s) or more 105±273030

SGD 643.04

1 Piece(s) 8 Day(s) or more 1010±273030

SGD 653.64

1 Piece(s) 8 Day(s) or more 102±423030

SGD 653.64

1 Piece(s) 8 Day(s) or more 105±423030

SGD 653.64

1 Piece(s) 8 Day(s) or more 1010±423030

SGD 685.18

1 Piece(s) 8 Day(s) or more 105±574040

SGD 685.18

1 Piece(s) 8 Day(s) or more 1010±574040

Loading...

  1. 1

Basic Information

Max. Load Capacity 3kg(30N) Feeding Method Feed Screw Travel Guide Dovetail Slide
Type Multi-axis stage Through Hole (Table Center Hole) No Load Capacity (Range)(N) 5~30
Table Size (Thickness) H (Range)(mm) 20.1~25 Feed Knob Position Holoaxial side Clamp No
Z-Axis Stage Surface Vertical Table materials Aluminum Alloy Table surface finishes Satin black anodize
Load Capacity(N) 29.4 Table size (length) L(mm) 40 Table size (width) W(mm) 25
Table size (thickness) H(mm) 25

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)