(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

HI Fitting 45° Elbow

HI Fitting 45° Elbow

[Features]
• Maintains excellent impact resistance even at low temperatures, and minimizes damage caused by cold weather or the effects of other plumbing construction.
[Application]
• Water supply piping in housing complexes, detached houses, stores, and facilities. Use during cold seasons, and for exterior pipe construction.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HI45L13
HI45L16
HI45L20
HI45L25
HI45L30
HI45L40
HI45L50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Nominal Diameter of PVC Pipe
(mm)
H
(mm)
Z
(mm)
JAN code Ordering Code Mass
(g)

SGD 2.05

1 Piece(s) 7 Day(s) 18133374997983103834446-341220

SGD 3.99

1 Piece(s) 7 Day(s) 22163884935967112250446-342120

SGD 4.28

1 Piece(s) 7 Day(s) 26204494997983103841446-343944

SGD 4.87

1 Piece(s) 7 Day(s) 322551114997983103858446-344768

SGD 8.34

1 Piece(s) 7 Day(s) 383056124997983115660446-345595

SGD 11.90

1 Piece(s) 7 Day(s) 484069144997983115677446-3463192

SGD 16.91

1 Piece(s) 7 Day(s) 605080174997983115684446-3471313

Loading...

  1. 1

Basic Information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube 45° Elbow Material of Applicable Pipe PVC
Max. Operating Pressure(MPa) 1 Surface Treatment No Operating Temperature Range(°C) 5::35
Standard JIS, K6743 Standard Iimpact Strength(Charpy) 17.7 or More Qty. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)