(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

HI Metal Faucet Tees

HI Metal Faucet Tees

[Features]
• Maintains excellent impact resistance even at low temperatures, and minimizes damage caused by cold weather or the effects of other plumbing construction.
[Application]
• Used for water supply piping in housing complexes, detached houses, stores, and facilities. Use during cold seasons, and for exterior pipe construction.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HIMWT13
HIMWT16X13
HIMWT20
HIMWT20X13
HIMWT25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Applicable Pipe Outer Dia. D2
(Ø)
Nominal of Thread Nominal Diameter of PVC Pipe
(mm)
D1
(mm)
D2
(mm)
H
(mm)
I
(mm)
JAN code Ordering Code Mass
(g)

SGD 11.77

1 Piece(s) 4 Day(s) or more 18-1/2B13303438294997983104732446-378155

SGD 14.75

1 Piece(s) 7 Day(s) 22181/2B16X13303443324997983104763446-379067

SGD 19.31

1 Piece(s) 7 Day(s) 26-3/4B20374251364997983104749446-3803100

SGD 16.87

1 Piece(s) 7 Day(s) 26181/2B20X13303447424997983104770446-381179

SGD 29.27

1 Piece(s) 7 Day(s) 32-1B25465259424997983104756446-3820168

Loading...

  1. 1

Basic Information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Screw⇔Pipe Branch Connection Type - Thread, Tube Branch Female Branch Tee Material of Applicable Pipe PVC
Connection Thread Type Rp Max. Operating Pressure(MPa) 1 Surface Treatment No
Operating Temperature Range(°C) 5::35 Standard JIS, K6743 Standard Iimpact Strength(Charpy) 17.7 or More
Qty. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)