(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Transparent TS Metal Valve Socket

Transparent TS Metal Valve Socket

[Features]
• It is possible to verify the presence of an insertion outlet and any adhesion; conducts accurate facility engineering management.
[Application]
• Fitting for water supply piping in housing complexes, detached houses, stores, and facilities.

PDF

Part Number

Configured Part Number is shown.

Features

●Can confirm the presence and absence of insertion shiloh, adhesion and reliable construction management is possible.

Usage

●Coupling for water supply pipe in housing complex, detached houses, stores and facilities.

Specification

●Working Temperature Range: 5 to 35°C
●Max Working Pressure: 1.0MPa

Materials

●Hard Polyvinyl Chloride(PVC)
Part Number
C-TSMVS13
C-TSMVS16
C-TSMVS20
C-TSMVS25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Nominal of Thread Nominal Diameter of PVC Pipe
(mm)
L
(mm)
D
(mm)
B
(mm)
JAN code Ordering Code Mass
(g)

SGD 19.12

1 Piece(s) 7 Day(s) 181/2B136013324997983115936446-309976

SGD 20.70

1 Piece(s) 7 Day(s) 221/2B166713324997983116391446-310278

SGD 25.60

1 Piece(s) 7 Day(s) 263/4B207518404997983115943446-3111136

SGD 36.41

1 Piece(s) 7 Day(s) 321B258523504997983116032446-3129209

Loading...

  1. 1
 

Basic Information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Socket Material of Applicable Pipe PVC
Connection Thread Type R Max. Operating Pressure(MPa) 1 Surface Treatment No
Operating Temperature Range(°C) 5::35 Qty. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)