(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Front Lock Stage (XY Axis)

Part Number

Configured Part Number is shown.

FR-XY

 
Part Number
FR-XY
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 339.45

1 Piece(s) 11 Day(s) or more 10

Loading...

  1. 1

Basic Information

Load Capacity (Range Selectable)(N) 5~30 Feeding Method Feed Screw Table Material Aluminum Alloy
Table Surface Treatment Satin black anodize Travel Guide Dovetail Slide Table Size (Thickness) H (Range Selectable)(mm) 15.1~20
Table Size (Length) L(mm) 25 Table Size (Width) W(mm) 25 Load Capacity(N) 14.7
Stroke (X Distance)(mm) ±8 Table Size (Thickness) H(mm) 20 Through Hole (Table Center Hole) No
Table Straightness(µm) 20 Table Parallelism(µm) 20 Feed Knob Position Holoaxial center
Clamp No Travel Distance(mm) ±8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)