(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Semi-Order Stage (Handle Extension Type XY Axis)

Semi-Order Stage (Handle Extension Type XY Axis)

[Product Specifications]Table materials: aluminum alloy, Table surface treatment: Nashiji lacquer black anodizing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SO-67
SO-68
SO-69
SO-70
SO-71
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFeeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Feed Knob Position Stage Surface
(mm)

SGD 562.54

1 Piece(s) 11 Day(s) or more 10Rack & Pinion5030Holoaxial side50×30

SGD 605.52

1 Piece(s) 11 Day(s) or more 10Rack & Pinion8040Holoaxial side80×40

SGD 648.30

1 Piece(s) 11 Day(s) or more 10Rack & Pinion12040Holoaxial side120×40

SGD 583.50

1 Piece(s) 11 Day(s) or more 10Feed Screw5030Holoaxial center50×30

SGD 626.48

1 Piece(s) 11 Day(s) or more 10Feed Screw8040Holoaxial center80×40

Loading...

  1. 1

Basic Information

Table Material Aluminum Alloy Table Surface Treatment Satin black anodize Travel Guide Dovetail Slide
Table Size (Thickness) H (Range Selectable)(mm) 40.1~50 Table Size (Thickness) H(mm) 42 Through Hole (Table Center Hole) No
Clamp No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)