(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Semi-Order Stage (Handle Extension Type, Z-Axis)

Semi-Order Stage (Handle Extension Type, Z-Axis)

[Features]Stage that can be combined freely (handle extension type Z-axis). Feed method can be selected from rack & pinion type and feed screw type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SO-72
SO-73
SO-74
SO-75
SO-76
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Feed Knob Position Stage Surface
(mm)

SGD 384.15

1 Piece(s) 11 Day(s) or more 1041~60Rack & Pinion5030Holoaxial side50×30

SGD 435.39

1 Piece(s) 11 Day(s) or more 1061~90Rack & Pinion8040Holoaxial side80×40

SGD 478.00

1 Piece(s) 11 Day(s) or more 1091~120Rack & Pinion12040Holoaxial side120×40

SGD 394.63

1 Piece(s) 11 Day(s) or more 1041~60Feed Screw5030Holoaxial center50×30

SGD 445.87

1 Piece(s) 11 Day(s) or more 1061~90Feed Screw8040Holoaxial center80×40

Loading...

  1. 1

Basic Information

Type Z-Axis Table Size (Width) W (Range Selectable)(mm) 26~40 Table Material Aluminum Alloy
Table Surface Treatment Satin black anodize Travel Guide Dovetail Slide Table Size (Thickness) H (Range Selectable)(mm) 25.1~30
Table Size (Thickness) H(mm) 28.5 Z-Axis Stage Surface Vertical Through Hole (Table Center Hole) No
Clamp No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)