(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Semi-Order Stage (Handle Secured Type X Axis)

Semi-Order Stage (Handle Secured Type X Axis)

Stage that can be combined freely. Reinforced handle fixing type. 3 types of stage surfaces (mm): 30 × 50, 40 × 80, and 40 × 120.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SO-47
SO-48
SO-49
SO-50
SO-51
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Load [N]
(kgf)
Stage Surface
(mm)
Travel Distance
(mm)
Size Specifications

SGD 356.65

1 Piece(s) 11 Day(s) or more 1024.530 ×50±1750Handle fixed reinforced type, rack and pinion type

SGD 388.79

1 Piece(s) 11 Day(s) or more 1034.340 ×80±3280Handle fixed reinforced type, rack and pinion type

SGD 410.18

1 Piece(s) 11 Day(s) or more 1034.340 ×120±52120Handle fixed reinforced type, rack and pinion type

SGD 383.90

1 Piece(s) 11 Day(s) or more 1024.530 ×50±1650Handle fixed reinforced type, feed screw type

SGD 409.76

1 Piece(s) 11 Day(s) or more 1034.340 ×80±3080Handle fixed reinforced type, feed screw type

Loading...

  1. 1

Basic Information

Load Capacity (Range Selectable)(N) 100.1~ Feeding Method Handle Table Material Aluminum Alloy
Table Surface Treatment Satin black anodize Travel Guide Dovetail Slide Product Category Main Body
Type X-Axis Stages

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)