(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Optional for Door Hanger "Niko" (Wood Door Plate)

Optional for Door Hanger "Niko" (Wood Door Plate)

[Features]·Plate for wooden door. [Materials]·Steel (Electroplating treatment)

Part Number

Configured Part Number is shown.

Specification

●Applicable Rail:No. 21
●Commodity Name:Plate for wooden doors
●European standard EN1527 compliant product
Part Number
21HE-PL-W
23HE-PL-W
24HE-PL-W
25HE-PL-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Rail
(No.)
Ordering Code

SGD 8.22

1 Piece(s) 7 Day(s) or more 21771-0569

SGD 12.15

1 Piece(s) 5 Day(s) or more 23771-0941

SGD 17.48

1 Piece(s) 5 Day(s) or more 24771-1221

SGD 34.01

1 Piece(s) 4 Day(s) or more 25771-1581

Loading...

  1. 1

Basic Information

Types Hanger Material Steel (Electroplated) European Standard Suitable for EN1527
Ordering Unit(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)