(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Suspension Wheels for Door Hanger "Niko" (Double Wheel Bearings) (For Automatic Doors)

Suspension Wheels for Door Hanger "Niko" (Double Wheel Bearings) (For Automatic Doors)

[Features]
● The use of large bearings ensures smooth and stable movement of the sash hanger with only minimal force applied.
● Also equipped with a ball bearing pulley for extremely stable movement in the horizontal direction. Ideal for use as a sash hanger for automatic doors.
● Because the sash hanger can swing to both the left and right and forwards and backwards, the pulley is not subject to any excess load, prolonging the lifespan of the sash hanger.

[Applications]
● A sash hanger (multi-roller type) for door hangers.
● Ideal for automatic doors.

Part Number

Configured Part Number is shown.

Part Number
23HE-4WHB-A
24HE-4WHB-A
25HE-4WHB-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLoad Capacity
(kg/pc.)
Applicable Rail
(No.)
Ordering Code

SGD 133.25

1 Piece(s) 7 Day(s) or more 7023771-0798

SGD 172.06

1 Piece(s) 5 Day(s) or more 12024771-1077

SGD 406.78

1 Piece(s) 4 Day(s) or more 24025771-1361

Loading...

  1. 1

Basic Information

Types Door Roller and crane Material Steel (Electroplated), Nylon European Standard Suitable for EN1527
Ordering Unit(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)