(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hexagonal hole button bolt with pin (stainless steel)【9-15 Pieces Per Package】

Part Number

Configured Part Number is shown.

Features

●Since the shape has a vertical pin at the center of the hexagon socket, cannot be removed by common tool.

Specification

●SPQ(bag):10
●Tensile Strength Rank: Equivalent to A2-50

Materials

●Stainless Steel(A2)
Part Number
B103-0306
B103-0308
B103-0310
B103-0316
B103-0406
B103-0408
B103-0410
B103-0416
B103-0420
B103-0510
B103-0516
B103-0520
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

SGD 14.33

15 Pieces Per Package

1 Pack(s) 4 Day(s) or more 360.51525.71.654989999378733765-031116.3

SGD 14.34

15 Pieces Per Package

1 Pack(s) 4 Day(s) or more 380.51525.71.654989999378740765-032917.7

SGD 14.34

15 Pieces Per Package

1 Pack(s) 4 Day(s) or more 3100.51525.71.654989999378757765-033719.3

SGD 14.36

14 Pieces Per Package

1 Pack(s) 4 Day(s) or more 3160.51425.71.654989999378764765-034522.0

SGD 14.37

15 Pieces Per Package

1 Pack(s) 4 Day(s) or more 460.7152.57.62.24989999378771765-035323.5

SGD 14.39

15 Pieces Per Package

1 Pack(s) 4 Day(s) or more 480.7152.57.62.24989999378788765-036125.3

SGD 14.40

15 Pieces Per Package

1 Pack(s) 4 Day(s) or more 4100.7152.57.62.24989999378795765-037027.7

SGD 14.42

14 Pieces Per Package

1 Pack(s) 4 Day(s) or more 4160.7142.57.62.24989999378801765-038832.7

SGD 14.42

12 Pieces Per Package

1 Pack(s) 4 Day(s) or more 4200.7122.57.62.24989999378818765-039633.0

SGD 14.42

11 Pieces Per Package

1 Pack(s) 4 Day(s) or more 5100.81139.52.754989999378825765-040033.0

SGD 14.45

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 5160.81039.52.754989999378832765-041838.4

SGD 14.46

9 Pieces Per Package

1 Pack(s) 4 Day(s) or more 5200.8939.52.754989999378849765-042639.6

Loading...

  1. 1

Basic Information

Detailed Shape Button Mounting Hole Shape Hexagonal Hole with Pin Basic Shape Standard (Round)
Material Stainless steel (A2) Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Box/package
Application Standard / Tamper-proof Strength Class (Stainless Steel) Equivalent to A2-50 Screw Type Complete thread
Qty. 1 Pack

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)