(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hex Bolt (Fully Threaded)【2-140 Pieces Per Package】

Hex Bolt (Fully Threaded)

[Type B722]
● Trivalent chromate plating for reduced environmental impact

[Type B22]
● Widely used, general-purpose hex bolt

[Type B23]
● Made from corrosion resistant stainless steel (SUS304)

[Type TB93]
● Made from titanium with the following properties: lightweight and tough, rust-free, harmless, non-magnetic, excellent chemical resistance
● For general use where strength, heat resistance, and abrasion resistance are required
● For assembling precision equipment in which deformation must not occur

Part Number

Configured Part Number is shown.

Specification

●SPQ(bag):10
Part Number
B22-1420
B22-1425
B22-1430
B22-1435
B22-1440
B22-1445
B22-1450
B22-1455
B22-1460
B22-1470
B22-1630
B22-1635
B22-1640
B22-1645
B22-2030
B22-2035
B22-2040
B22-2045
B22-2050
B220408
B220410
B220412
B220415
B220420
B220425
B220430
B220440
B220450
B220508
B220510
B220512
B220515
B220520
B220525
B220530
B220535
B220540
B220550
B220608
B220610
B220612
B220615
B220616
B220618
B220620
B220625
B220630
B220635
B220640
B220645
B220650
B220655
B220660
B220665
B220670
B220675
B220810
B220812
B220815
B220816
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Thread Type Application Strength Class (Steel) Strength Class (Stainless Steel) Qty. / Pack
(piece)
JAN code Ordering Code Mass
(g)

SGD 12.92

9 Pieces Per Package

1 Pack(s) 9 Day(s) 14202[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-94989999311945477-8677439.65

SGD 12.86

8 Pieces Per Package

1 Pack(s) 9 Day(s) 14252[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-84989999311952477-8685430.4

SGD 12.76

7 Pieces Per Package

1 Pack(s) 9 Day(s) 14302[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-74989999311969477-8693411.18

SGD 12.96

7 Pieces Per Package

1 Pack(s) 9 Day(s) 14352[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-74989999311976477-8707447.37

SGD 12.81

6 Pieces Per Package

1 Pack(s) 9 Day(s) 14402[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-64989999311983477-8715419.7

SGD 13.00

6 Pieces Per Package

1 Pack(s) 9 Day(s) 14452[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-64989999311990477-8723455.94

SGD 12.32

4 Pieces Per Package

1 Pack(s) 9 Day(s) 14502[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-44989999312102477-8731328.12

SGD 12.44

4 Pieces Per Package

1 Pack(s) 9 Day(s) 14552[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-44989999312119477-8740352.28

SGD 12.08

3 Pieces Per Package

1 Pack(s) 9 Day(s) 14602[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-34989999312126477-8758282.33

SGD 12.26

3 Pieces Per Package

1 Pack(s) 9 Day(s) 14702[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-34989999312133477-8766318.6

SGD 12.65

5 Pieces Per Package

1 Pack(s) 9 Day(s) 16302[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-54989999312140477-8774391

SGD 12.83

5 Pieces Per Package

1 Pack(s) 9 Day(s) 16352[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-54989999312157477-8782424

SGD 12.53

4 Pieces Per Package

1 Pack(s) 9 Day(s) 16402[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-44989999312164477-8791367.68

SGD 12.69

4 Pieces Per Package

1 Pack(s) 9 Day(s) 16452[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-44989999312171477-8804399.24

SGD 12.82

3 Pieces Per Package

1 Pack(s) 9 Day(s) 20302.5[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-34989999312256477-8880422.7

SGD 12.18

2 Pieces Per Package

1 Pack(s) 9 Day(s) 20352.5[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-24989999312263477-8898302.6

SGD 12.30

2 Pieces Per Package

1 Pack(s) 9 Day(s) 20402.5[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-24989999312270477-8901323.4

SGD 12.40

2 Pieces Per Package

1 Pack(s) 9 Day(s) 20452.5[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-24989999312287477-8910344.2

SGD 12.53

2 Pieces Per Package

1 Pack(s) 9 Day(s) 20502.5[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-24989999312294477-8928368

SGD 11.83

135 Pieces Per Package

1 Pack(s) 9 Day(s) 480.7[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-1354989999061116159-8392201.42

SGD 11.83

140 Pieces Per Package

1 Pack(s) 9 Day(s) 4100.7[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-1404989999061123159-8406228.9

SGD 11.40

140 Pieces Per Package

1 Pack(s) 9 Day(s) 4120.7[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-1404989999061130159-8414248.92

SGD 11.83

140 Pieces Per Package

1 Pack(s) 9 Day(s) 4150.7[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-1404989999061147159-8422282.8

SGD 11.40

130 Pieces Per Package

1 Pack(s) 9 Day(s) 4200.7[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-1304989999061178159-8449326.69

SGD 11.40

110 Pieces Per Package

1 Pack(s) 9 Day(s) 4250.7[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-1104989999061185159-8457330.33

SGD 11.83

100 Pieces Per Package

1 Pack(s) 9 Day(s) 4300.7[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-1004989999061192159-8465349.9

SGD 11.83

70 Pieces Per Package

1 Pack(s) 9 Day(s) 4400.7[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-704989999061215159-8481313.95

SGD 11.83

55 Pieces Per Package

1 Pack(s) 9 Day(s) 4500.7[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-554989999061239159-8503300.91

SGD 11.83

95 Pieces Per Package

1 Pack(s) 9 Day(s) 580.8[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-954989999061246159-8511232.37

SGD 11.83

100 Pieces Per Package

1 Pack(s) 9 Day(s) 5100.8[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-1004989999061253159-8520268

SGD 11.40

100 Pieces Per Package

1 Pack(s) 9 Day(s) 5120.8[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-1004989999061260159-8538291.4

SGD 11.40

100 Pieces Per Package

1 Pack(s) 9 Day(s) 5150.8[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-1004989999061284159-8546326.5

SGD 11.40

100 Pieces Per Package

1 Pack(s) 9 Day(s) 5200.8[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-1004989999061314159-8562399.8

SGD 11.83

90 Pieces Per Package

1 Pack(s) 9 Day(s) 5250.8[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-904989999061321159-8571429.12

SGD 11.83

80 Pieces Per Package

1 Pack(s) 9 Day(s) 5300.8[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-804989999061338159-8589443.04

SGD 11.83

70 Pieces Per Package

1 Pack(s) 9 Day(s) 5350.8[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-704989999061345159-8597441.56

SGD 11.83

65 Pieces Per Package

1 Pack(s) 9 Day(s) 5400.8[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-654989999061352159-8601460.07

SGD 11.83

50 Pieces Per Package

1 Pack(s) 9 Day(s) 5500.8[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-504989999061376159-8627430.9

SGD 11.40

80 Pieces Per Package

1 Pack(s) 9 Day(s) 681[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-804989999061383159-8635324

SGD 11.83

85 Pieces Per Package

1 Pack(s) 9 Day(s) 6101[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-854989999061390159-8643373.15

SGD 11.83

85 Pieces Per Package

1 Pack(s) 9 Day(s) 6121[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-854989999061406159-8651402.05

SGD 11.83

85 Pieces Per Package

1 Pack(s) 9 Day(s) 6151[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-854989999061420159-8660445.4

SGD 11.83

85 Pieces Per Package

1 Pack(s) 9 Day(s) 6161[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-854989999061437159-8678459.85

SGD 11.83

85 Pieces Per Package

1 Pack(s) 9 Day(s) 6181[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-854989999061444159-8686476

SGD 11.83

85 Pieces Per Package

1 Pack(s) 9 Day(s) 6201[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-854989999061451159-8694526.49

SGD 11.83

70 Pieces Per Package

1 Pack(s) 9 Day(s) 6251[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-704989999061468159-8708467.81

SGD 11.83

60 Pieces Per Package

1 Pack(s) 9 Day(s) 6301[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-604989999061475159-8716504.84

SGD 11.83

57 Pieces Per Package

1 Pack(s) 9 Day(s) 6351[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-574989999061482159-8724542.87

SGD 11.83

50 Pieces Per Package

1 Pack(s) 9 Day(s) 6401[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-504989999061499159-8732531.5

SGD 11.83

47 Pieces Per Package

1 Pack(s) 9 Day(s) 6451[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-474989999061505159-8741551.78

SGD 11.83

45 Pieces Per Package

1 Pack(s) 9 Day(s) 6501[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-454989999061512159-8759578.25

SGD 11.83

40 Pieces Per Package

1 Pack(s) 9 Day(s) 6551[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-404989999061529159-8767558.4

SGD 11.83

35 Pieces Per Package

1 Pack(s) 9 Day(s) 6601[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-354989999061536159-8775527.45

SGD 12.40

32 Pieces Per Package

1 Pack(s) 9 Day(s) 6651[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-324989999061543159-8783517.76

SGD 11.83

30 Pieces Per Package

1 Pack(s) 9 Day(s) 6701[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-304989999061550159-8791500.1

SGD 11.83

27 Pieces Per Package

1 Pack(s) 9 Day(s) 6751[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-274989999061567159-8805496.8

SGD 11.40

40 Pieces Per Package

1 Pack(s) 9 Day(s) 8101.25[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-404989999061574159-8813374

SGD 11.83

43 Pieces Per Package

1 Pack(s) 9 Day(s) 8121.25[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-434989999061581159-8821428.8

SGD 11.83

43 Pieces Per Package

1 Pack(s) 9 Day(s) 8151.25[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-434989999061604159-8830469.13

SGD 11.83

43 Pieces Per Package

1 Pack(s) 9 Day(s) 8161.25[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-434989999061611159-8848482.46

Loading...

Basic Information

Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)