(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Male Run Tees

Stainless Steel Male Run Tees

Features
• Connected with a fluororesin tube.
• Uses no seal to prevent corrosion that can occur where seals are normally used.

Application
• Perfect for clean air and pure water piping, chemicals, and corrosive gas piping.
• Food, science, medical services, semi-conductor manufacturing, etc.

Part Number

Configured Part Number is shown.

Part Number
TS1002RT
TS1003RT
TS1004RT
TS1202RT
TS1203RT
TS1204RT
TS401RT
TS402RT
TS601RT
TS602RT
TS603RT
TS801RT
TS802RT
TS803RT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCompatible Tube Outer Diameter
(mm)
Compatible Tube I.D.
(mm)
Dimension A
(mm)
Screw T JAN code Ordering Code Mass
(g)

SGD 75.28

1 Piece(s) 8 Day(s) 10826.5R1/44989999244496256-141796.0

SGD 75.28

1 Piece(s) 8 Day(s) 10826.5R3/84989999244502256-1425102.5

SGD 85.77

1 Piece(s) 8 Day(s) 10831R1/24989999244656256-1433162.5

SGD 75.59

1 Piece(s) 8 Day(s) 121032.0R1/44989999244526256-1441170.0

SGD 75.59

1 Piece(s) 8 Day(s) 121032.0R3/84989999244533256-1450167.0

SGD 85.46

1 Piece(s) 8 Day(s) 121032.0R1/24989999244540256-1468168.0

SGD 55.53

1 Piece(s) 8 Day(s) 4221.5R1/84989999244410256-133650.8

SGD 55.53

1 Piece(s) 8 Day(s) 4221.5R1/44989999244427256-134450.2

SGD 45.35

1 Piece(s) 8 Day(s) 6421.5R1/84989999244434256-135254.2

SGD 47.41

1 Piece(s) 8 Day(s) 6421.5R1/44989999244441256-136153.7

SGD 54.92

1 Piece(s) 8 Day(s) 6426.5R3/84989999244458256-137990.7

SGD 54.92

1 Piece(s) 8 Day(s) 8623.0R1/84989999244465256-138758.5

SGD 53.37

1 Piece(s) 8 Day(s) 8623.0R1/44989999244472256-139558.0

SGD 60.47

1 Piece(s) 8 Day(s) 8628R3/84989999244489256-140992.5

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Branch Connection Screw-to-Tube Multipoint Connection Shape Male Run Tee Material Stainless Steel (SUS316)
Surface Treatment No Applicable Fluids Clean air and pure water (corrosive fluid) Fluid Temperature(℃) 0~100
Operating Pressure(Mpa) Water: 0.3/Air: 1 Air Temperature(℃) -65~260 Qty. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)