(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Horizontal Push-Type Clamp, No. 51BS-S

Horizontal Push-Type Clamp, No. 51BS-S

Click this image to zoom it.

Move the mouse over the image to zoom

Optimal for inspection, welding, assembly, and machining jigs.
[Features]
· All pressing forces are maximum values.
· Regular bolts are used to measure the pressing force.

PDF

Japanese Only

Features

●The tip of the shaft is external thread, and high nut is attached.

Specification

●Commodity Stamp:No.51BS Small
●Thread Tip Diameter:M10
●Stroke(mm):13
●SPQ(piece):10

Materials

●Steel(SS400)

Warning

●Use of bolt with rubber and universal bolt is not allowed.
Part Number
NO.51BS-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 36.71

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1
 

Basic Information

Shape Side Push Tightening Force(N) 1600 Attaching Method Flange Base
Body Material Steel Clamp Screw fixation Clamp Screw Size M16
Clamp Screw Material Steel Arm Height(mm) 32.5 Arm Length(mm) 68
Handle Length Standard Tightening Force (Range Selectable)(N) 1400~1999 Tip accessories Steel Bolt
Stroke(mm) 13

Please check the type/dimensions/specifications of the part NO.51BS-S in the Horizontal Push-Type Clamp, No. 51BS-S series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)