(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Wheel Conveyor (Aluminum, 38 mm Wheel Diameter)

Wheel Conveyor (Aluminum, 38 mm Wheel Diameter)

· The use of aluminum wheels provides a reduction in weight while ensuring durability.
· For transporting items that must not be scratched. Suitable for carrying.

Part Number

Configured Part Number is shown.

Part Number
V-38AL-50-1800
V-38AL-50-2000
V-38AL-50-2400
V-38AL-50-3000
V-38AL-75-1800
V-38AL-75-2000
V-38AL-75-2400
V-38AL-75-3000
V-38AL-100-1800
V-38AL-100-2000
V-38AL-100-2400
V-38AL-100-3000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel pitch
(mm)
Length of Transmission
(mm)
JAN code Ordering Code Mass
(kg)

SGD 151.40

1 Piece(s) 10 Day(s) 5018004989999662979461-23114.0

SGD 172.50

1 Piece(s) 10 Day(s) 5020004989999662986461-23294.5

SGD 198.30

1 Piece(s) 10 Day(s) 5024004989999663044461-23375.4

SGD 252.70

1 Piece(s) 10 Day(s) 5030004989999663051461-23456.7

SGD 121.20

1 Piece(s) 10 Day(s) 7518004989999663068461-23533.6

SGD 138.20

1 Piece(s) 10 Day(s) 7520004989999663075461-23614.0

SGD 161.50

1 Piece(s) 10 Day(s) 7524004989999663082461-23704.8

SGD 202.00

1 Piece(s) 10 Day(s) 7530004989999663099461-23886.0

SGD 108.20

1 Piece(s) 10 Day(s) 10018004989999663105461-22723.4

SGD 119.50

1 Piece(s) 10 Day(s) 10020004989999663112461-22813.7

SGD 141.10

1 Piece(s) 10 Day(s) 10024004989999663129461-22994.5

SGD 176.20

1 Piece(s) 10 Day(s) 10030004989999663136461-23025.6

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Surface Material Aluminum Wheel width(mm) 12
Wheel Load Capacity(kgf) 20 Wheel outside diameter(mm) 38 Type Wheel conveyor body
Application For transporting small items Wheel Surface Treatment No Frame Shape Inward-curved Type
Frame Material Steel (SPHC) Frame Surface Treatment Paint External Height(mm) 52
Number of Packing(unit) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)