(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Pirani Gage PG Series

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PG-30

 
Part Number
PG-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1,764.80

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Pressure Sensor Sensor, Monitor Structure Separate Type, Connector Joint External Dimension 96X96X120
Power Supply Voltage DC24V, ±10%, 8W or less Products Configuration Body, Power Supply Cable (3m), Measuring Element Cable (3m), Measuring Element, Fixed Metal Fittings, Rubber Legs, D-sub Connector 15pin Male

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)