(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Platinum thermometer resistance stick type

Platinum thermometer resistance stick type

A temperature sensor for digital temperature controller monoone-120/200 (sold separately) which can also be used with other temperature controllers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TH-8320

 
Part Number
TH-8320
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 219.89

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Measurement Object Temperature Type Thermocouple Thermocouple Type K
Thermocouple Structure Isolated Neutral Type Temperature Measuring Resistor Structure Standard Operating Environment Standard
Number of Elements 1 Sheath, Protecting Tube Shape No (Only Coating Thermocouple) Attaching Portion Shape No
Terminal Shape Built-in Terminal Lead Wire Insulation Material fluoropolymer Lead Wire Length F(m) 2
Specifications Regular limit: 260°C, tolerance: Class A, 3-wire

Please check the type/dimensions/specifications of the part TH-8320 in the Platinum thermometer resistance stick type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)