(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ball Valve Butterfly Handle

Ball Valve Butterfly Handle

• Materials: stainless steel / Applicable fluids: water, air, steam, gas, oil

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RVB8A
RVB10A
RVB15A
RVB20A
RVB25A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Diameter Dimension D
(mm)
Dimension L
(mm)

SGD 78.73

1 Piece(s) 13 Day(s) or more 1/4B539

SGD 99.48

1 Piece(s) 13 Day(s) or more 3/8B744

SGD 137.20

1 Piece(s) 13 Day(s) or more 1/2B9.257

SGD 26.67

1 Piece(s) 13 Day(s) or more 3/4B12.560

SGD 26.67

1 Piece(s) 13 Day(s) or more 1B1671

Loading...

  1. 1

Basic Information

Type of Valve Component Handle For Valve Material SCS13A(SUS304) Handwheel Type Wing Handle

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)