(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Screw-In Tube Fitting Cross

Stainless Steel Screw-In Tube Fitting Cross

• Materials: stainless steel / Applicable fluids: water, air, steam, gas, oil

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
X6A
X8A
X10A
X15A
X20A
X25A
X32A
X40A
X50A
X65A
X80A
X100A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 25.85

1 Piece(s) 10 Day(s) or more 1/8B(6A)

SGD 25.85

1 Piece(s) 10 Day(s) or more 1/4B(8A)

SGD 26.19

1 Piece(s) 10 Day(s) or more 3/8B(10A)

SGD 26.76

1 Piece(s) 10 Day(s) or more 1/2B(15A)

SGD 36.08

1 Piece(s) 10 Day(s) or more 3/4B(20A)

SGD 53.52

1 Piece(s) 10 Day(s) or more 1B(25A)

SGD 74.90

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)

SGD 81.26

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)

SGD 117.40

1 Piece(s) 10 Day(s) or more 2B(50A)

SGD 242.98

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)

SGD 304.52

1 Piece(s) 10 Day(s) or more 3B(80A)

SGD 493.07

1 Piece(s) 10 Day(s) or more 4B(100A)

Loading...

  1. 1

Basic Information

Connecting Shape Cross Connection Type Screw⇔Screw Same Diameter・Different Type Material SCS13A(SUS304)
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting
Max. Operating Pressure(MPa) 2 Surface Treatment No Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining No Details of non-shock maximum working pressure(Temperature:-20~40℃)(MPa) 2 Details of non-shock maximum working pressure(Temperature:100℃)(MPa) 1.65
Details of non-shock maximum working pressure(Temperature:150℃)(MPa) 1.5 Details of non-shock maximum working pressure(Temperature:200℃)(MPa) 1.4 Details of non-shock maximum working pressure(Temperature:220℃)(MPa) 1.35

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)