(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Screw-In Tube Fitting Reducing Elbows

Stainless Steel Screw-In Tube Fitting Reducing Elbows

• Materials: stainless steel / Applicable fluids: water, air, steam, gas, oil

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RL8AX6A
RL10AX8A
RL15AX8A
RL15AX10A
RL20AX10A
RL20AX15A
RL25AX15A
RL25AX20A
RL32AX20A
RL32AX25A
RL40AX25A
RL40AX32A
RL50AX32A
RL50AX40A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

SGD 12.77

1 Piece(s) 10 Day(s) or more 1/4B(8A)1/8B(6A)

SGD 12.77

1 Piece(s) 7 Day(s) or more 3/8B(10A)1/4B(8A)

SGD 13.69

1 Piece(s) 7 Day(s) or more 1/2B(15A)1/4B(8A)

SGD 13.69

1 Piece(s) 7 Day(s) or more 1/2B(15A)3/8B(10A)

SGD 18.89

1 Piece(s) 7 Day(s) or more 3/4B(20A)3/8B(10A)

SGD 18.89

1 Piece(s) 7 Day(s) or more 3/4B(20A)1/2B(15A)

SGD 24.59

1 Piece(s) 7 Day(s) or more 1B(25A)1/2B(15A)

SGD 24.59

1 Piece(s) 7 Day(s) or more 1B(25A)3/4B(20A)

SGD 33.56

1 Piece(s) 7 Day(s) or more 1 1/4B(32A)3/4B(20A)

SGD 33.56

1 Piece(s) 7 Day(s) or more 1 1/4B(32A)1B(25A)

SGD 41.61

1 Piece(s) 7 Day(s) or more 1 1/2B(40A)1B(25A)

SGD 41.61

1 Piece(s) 7 Day(s) or more 1 1/2B(40A)1 1/4B(32A)

SGD 56.78

1 Piece(s) 10 Day(s) or more 2B(50A)1 1/4B(32A)

SGD 56.78

1 Piece(s) 7 Day(s) or more 2B(50A)1 1/2B(40A)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Different Diameter Material SCS13A(SUS304)
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air / Steam / Gas / Oil
Type Fitting Max. Operating Pressure(MPa) 2 Surface Treatment No
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No Details of non-shock maximum working pressure(Temperature:-20~40℃)(MPa) 2
Details of non-shock maximum working pressure(Temperature:100℃)(MPa) 1.65 Details of non-shock maximum working pressure(Temperature:150℃)(MPa) 1.5 Details of non-shock maximum working pressure(Temperature:200℃)(MPa) 1.4
Details of non-shock maximum working pressure(Temperature:220℃)(MPa) 1.35

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)