(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Screw-In Tube Fitting Round Stainless Steel Siphon

Stainless Steel Screw-In Tube Fitting Round Stainless Steel Siphon

NAGOYA, screw-in fitting / threaded type flange, stainless steel screw-in pipe fitting, round type stainless steel siphon.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

OM10A

 
Part Number
OM10A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 26.44

1 Piece(s) 15 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Syphon Connection Type Screw⇔Screw Same Diameter・Different Type Material SUS304
Nominal of Thread M1 3/8B(10A) Connection Thread Type M1 R Applicable Fluid Water / Air / Steam / Gas / Oil
Type Fitting Max. Operating Pressure(MPa) 2 Surface Treatment No
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No Details of non-shock maximum working pressure(Temperature:-20~40℃)(MPa) 2
Details of non-shock maximum working pressure(Temperature:100℃)(MPa) 1.65 Details of non-shock maximum working pressure(Temperature:150℃)(MPa) 1.5 Details of non-shock maximum working pressure(Temperature:200℃)(MPa) 1.4
Details of non-shock maximum working pressure(Temperature:220℃)(MPa) 1.35 Specifications Round type

Please check the type/dimensions/specifications of the part OM10A in the Stainless Steel Screw-In Tube Fitting Round Stainless Steel Siphon series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)