(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Screw-in Pipe Fitting, Stainless Steel Nipple, NL (NSL) Type

Stainless Steel Screw-in Pipe Fitting, Stainless Steel Nipple, NL (NSL) Type

NAGOYA, screw-in fitting / threaded type flange, stainless steel screw-in pipe fitting, nipple NL (NSL) type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
N6AX50L
N6AX65L
N6AX75L
N6AX100L
N6AX125L
N6AX150L
N6AX200L
N6AX250L
N6AX300L
N8AX65L
N8AX250L
N8AX300L
N10AX250L
N10AX300L
N15AX250L
N15AX300L
N20AX250L
N20AX300L
N25AX250L
N25AX300L
N32AX250L
N32AX300L
N40AX250L
N40AX300L
N50AX250L
N50AX300L
N65AX100L
N65AX125L
N65AX150L
N65AX200L
N65AX250L
N65AX300L
N80AX100L
N80AX125L
N80AX150L
N80AX200L
N80AX250L
N80AX300L
N100A
N100AX100L
N100AX125L
N100AX150L
N100AX200L
N100AX250L
N100AX300L
NS6AX50L
NS6AX65L
NS6AX75L
NS6AX100L
NS6AX125L
NS6AX150L
NS6AX200L
NS6AX250L
NS6AX300L
NS8AX50L
NS8AX65L
NS8AX75L
NS8AX100L
NS8AX125L
NS8AX150L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnecting Shape Nominal of Thread M1 Dimension L
(mm)

SGD 6.92

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple1/8B(6A)50

SGD 7.57

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple1/8B(6A)65

SGD 8.07

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple1/8B(6A)75

SGD 8.66

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple1/8B(6A)100

SGD 9.84

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple1/8B(6A)125

SGD 10.17

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple1/8B(6A)150

SGD 11.76

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple1/8B(6A)200

SGD 14.53

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple1/8B(6A)250

SGD 16.03

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple1/8B(6A)300

SGD 7.57

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple1/4B(8A)65

SGD 14.53

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple1/4B(8A)250

SGD 16.03

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple1/4B(8A)300

SGD 14.53

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple3/8B(10A)250

SGD 16.03

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple3/8B(10A)300

SGD 17.13

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple1/2B(15A)250

SGD 19.56

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple1/2B(15A)300

SGD 19.14

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple3/4B(20A)250

SGD 22.16

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple3/4B(20A)300

SGD 22.91

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple1B(25A)250

SGD 26.44

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple1B(25A)300

SGD 29.70

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple1 1/4B(32A)250

SGD 34.48

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple1 1/4B(32A)300

SGD 32.38

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple1 1/2B(40A)250

SGD 37.09

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple1 1/2B(40A)300

SGD 40.02

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple2B(50A)250

SGD 46.39

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple2B(50A)300

SGD 34.57

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple2 1/2B(65A)100

SGD 40.77

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple2 1/2B(65A)125

SGD 46.64

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple2 1/2B(65A)150

SGD 58.04

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple2 1/2B(65A)200

SGD 76.82

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple2 1/2B(65A)250

SGD 88.81

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple2 1/2B(65A)300

SGD 41.44

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple3B(80A)100

SGD 48.98

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple3B(80A)125

SGD 56.36

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple3B(80A)150

SGD 69.94

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple3B(80A)200

SGD 93.50

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple3B(80A)250

SGD 108.17

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple3B(80A)300

SGD 52.85

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple4B(100A)90

SGD 61.48

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple4B(100A)100

SGD 70.36

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple4B(100A)125

SGD 93.92

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple4B(100A)150

SGD 98.62

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple4B(100A)200

SGD 136.34

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple4B(100A)250

SGD 153.45

1 Piece(s) 10 Day(s) or more [Nipple] Double nipple4B(100A)300

SGD 6.92

1 Piece(s) 10 Day(s) or more [Nipple] Single Nipples1/8B(6A)50

SGD 7.57

1 Piece(s) 10 Day(s) or more [Nipple] Single Nipples1/8B(6A)65

SGD 8.07

1 Piece(s) 10 Day(s) or more [Nipple] Single Nipples1/8B(6A)75

SGD 8.66

1 Piece(s) 10 Day(s) or more [Nipple] Single Nipples1/8B(6A)100

SGD 9.84

1 Piece(s) 10 Day(s) or more [Nipple] Single Nipples1/8B(6A)125

SGD 10.17

1 Piece(s) 10 Day(s) or more [Nipple] Single Nipples1/8B(6A)150

SGD 11.76

1 Piece(s) 10 Day(s) or more [Nipple] Single Nipples1/8B(6A)200

SGD 14.53

1 Piece(s) 10 Day(s) or more [Nipple] Single Nipples1/8B(6A)250

SGD 16.03

1 Piece(s) 10 Day(s) or more [Nipple] Single Nipples1/8B(6A)300

SGD 6.92

1 Piece(s) 10 Day(s) or more [Nipple] Single Nipples1/4B(8A)50

SGD 7.57

1 Piece(s) 10 Day(s) or more [Nipple] Single Nipples1/4B(8A)65

SGD 8.07

1 Piece(s) 10 Day(s) or more [Nipple] Single Nipples1/4B(8A)75

SGD 8.66

1 Piece(s) 10 Day(s) or more [Nipple] Single Nipples1/4B(8A)100

SGD 9.84

1 Piece(s) 10 Day(s) or more [Nipple] Single Nipples1/4B(8A)125

SGD 10.17

1 Piece(s) 10 Day(s) or more [Nipple] Single Nipples1/4B(8A)150

Loading...

Basic Information

Connection Type Screw⇔Screw Same Diameter・Different Type Material SUS304 Connection Thread Type M1 R
Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting Max. Operating Pressure(MPa) 2
Surface Treatment No Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No
Details of non-shock maximum working pressure(Temperature:-20~40℃)(MPa) 2 Details of non-shock maximum working pressure(Temperature:100℃)(MPa) 1.65 Details of non-shock maximum working pressure(Temperature:150℃)(MPa) 1.5
Details of non-shock maximum working pressure(Temperature:200℃)(MPa) 1.4 Details of non-shock maximum working pressure(Temperature:220℃)(MPa) 1.35 Specifications Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)