(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

930 SCS13 10 K Screw-in Foot Valve without Lever

930 SCS13 10 K Screw-in Foot Valve without Lever

The NTV foot valve utilizes a safe design that adjusts the performance in response to the fluid.
We carry an extensive in-stock lineup of these standard listed, high-quality, mass-produced items for express low-price delivery.
Please feel free to place your order regardless of the product type and quantity.
For custom orders — simply send us a sample or drawing and we will return an estimate and produce the design draft.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
930-20A
930-25A
930-32A
930-40A
930-50A
930-65A
930-80A
930-100A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipControl Side Plumbing Pipe Thread Nominal

SGD 545.03

1 Piece(s) 10 Day(s) or more 3/4B

SGD 598.23

1 Piece(s) 10 Day(s) or more 1B

SGD 611.03

1 Piece(s) 10 Day(s) or more 1 1/4B

SGD 615.96

1 Piece(s) 10 Day(s) or more 1 1/2B

SGD 712.50

1 Piece(s) 10 Day(s) or more 2B

SGD 834.65

1 Piece(s) 10 Day(s) or more 2 1/2B

SGD 964.68

1 Piece(s) 10 Day(s) or more 3B

SGD 1,511.40

1 Piece(s) 10 Day(s) or more 4B

Loading...

  1. 1

Basic Information

Valve Type Foot Valve Main Body Shape Straight Body Material SCS13
Applicable Fluid Water Nominal Pressure 10K Control Side, Connection Type Rc
Handle Shape Without handle Body Lining No Operation Method No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)