(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

HMS Type Peripheral Metal Oil Seal Spring

HMS Type Peripheral Metal Oil Seal Spring

1. Compact/lightweight — contributing to resource saving.
The seal width has been reduced making it compact while retaining the sealing performance.
It is useful for lightweight/compact machines and resource saving.
2. The optimal lip structure demonstrates a high sealing performance
Uses a wire contact lip method with the appropriate tension force.
Demonstrates a high sealing performance at low torque without loss of conformability/eccentricity resistance.
3. Rubber material with a high self-lubricating performance, low heat generation, and long life
The rubber oil seal material has a high self-lubricating performance—that is based on many years of research and testing—and suppresses chemical change, such as hardening, softening, and aging.
Superior durability demonstrating long-life with low heat generation—even at high peripheral speeds.
4. High sealability and long life due to hydrodynamic rib
(Perfect seal, helix seal, and super helix seal)
The sealing performance and service life of the oil seal have been dramatically improved by the special spiral thread (hydro dynamic rib) that is provided in one or both directions.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HMS80X105X13

 
Part Number
HMS80X105X13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 17.25

1 Piece(s) 10 Day(s) or more 10

Loading...

  1. 1

Basic Information

Sliding Surface Axis Sealing Subject Liquid Lubricant / Grease Shaft Dia. d(φ) 80
Seal Material Nitrile Rubber Seal Rim Area Material Metal Environment, Applications Heat Resistant / Cold Resistance / Abrasion Resistant
Dust Lip No Attaching Method From only the shaft end Housing Groove No
Two Liquids Separation No Operating Temperature Range(°C) -30::100 O.D.(mm) 105
Width(mm) 13

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)