(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

M8 Corner Cap

M8 Corner Cap

Structural element for factory automation equipment with single bracket specifications. Tightening bolts BCS-08-22 (2 pcs.) are included as accessory parts. Compatible frame is AFSCT-4052L-8.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ABJC-4052R-8

 
Part Number
ABJC-4052R-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 18.63

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Extrusion Series NIC Autotec M8 Series Material Aluminum Die-casting + ABS Resin + SCM435 Surface Treatment NA
Attached Component BCS-08-22 (2 Locations) Applicable Frame AFSCT-4052L-8 Specifications Bracket only

Please check the type/dimensions/specifications of the part ABJC-4052R-8 in the M8 Corner Cap series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)