(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

M6 Series Clamp Bracket CBR-30-6

M6 Series Clamp Bracket CBR-30-6

[Features]M6 series clamp bracket with baked coating. It is also possible to produce non-standard brackets by cutting and processing the bracket frame.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CBR-30-6

Part Number
CBR-30-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 12.27

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Extrusion Series NIC Autotec M6 Series Material ADC-12 Surface Treatment Silver Baked Coating
Width(mm) 20

Please check the type/dimensions/specifications of the part CBR-30-6 in the M6 Series Clamp Bracket CBR-30-6 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)