(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

M6 Series Block Bracket ABLB

M6 Series Block Bracket ABLB

[Features]Block bracket, M6 series, with surface treatment of anodizing. 2 types: single bracket and a set of fastening parts.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ABLB-3025-6
ABLB-3025-6-BNH
ABLB-3025-6-BNHS
ABLB-3025-6-T
ABLB-3025-6-T-BNH
ABLB-3025-6-T-BNHS
ABLB-3055-6
ABLB-3055-6-BNH
ABLB-3055-6-BNHS
ABLB-3055-6-T
ABLB-3055-6-T-BNH
ABLB-3055-6-T-BNHS
ABLB-3085-6
ABLB-3085-6-BNH
ABLB-3085-6-BNHS
ABLB-3085-6-T
ABLB-3085-6-T-BNH
ABLB-3085-6-T-BNHS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSpecifications Tap Width
(mm)
Screw Type Screw・Nut Material

SGD 9.23

1 Piece(s) 4 Day(s) or more 10Bracket onlyNo Tapping25--

SGD 9.18

1 Piece(s) 4 Day(s) or more 10Fasteners SetNo Tapping25Upset BoltSteel

SGD 10.30

1 Piece(s) 4 Day(s) or more 10Fasteners SetNo Tapping25Upset BoltStainless Steel

SGD 10.29

1 Piece(s) 4 Day(s) or more 10Bracket onlyWith M6 Tap25--

SGD 11.14

1 Piece(s) 4 Day(s) or more 10Fasteners SetWith M6 Tap25Upset BoltSteel

SGD 12.26

1 Piece(s) 4 Day(s) or more 10Fasteners SetWith M6 Tap25Upset BoltStainless Steel

SGD 13.06

1 Piece(s) 4 Day(s) or more 10Bracket onlyNo Tapping55--

SGD 13.91

1 Piece(s) 4 Day(s) or more 10Fasteners SetNo Tapping55Upset BoltSteel

SGD 16.17

1 Piece(s) 4 Day(s) or more 10Fasteners SetNo Tapping55Upset BoltStainless Steel

SGD 14.21

1 Piece(s) 4 Day(s) or more 10Bracket onlyWith M6 Tap55--

SGD 15.89

1 Piece(s) 4 Day(s) or more 10Fasteners SetWith M6 Tap55Upset BoltSteel

SGD 18.13

1 Piece(s) 4 Day(s) or more 10Fasteners SetWith M6 Tap55Upset BoltStainless Steel

SGD 15.32

1 Piece(s) 4 Day(s) or more 10Bracket onlyNo Tapping85--

SGD 18.12

1 Piece(s) 4 Day(s) or more 10Fasteners SetNo Tapping85Upset BoltSteel

SGD 21.46

1 Piece(s) 4 Day(s) or more 10Fasteners SetNo Tapping85Upset BoltStainless Steel

SGD 17.55

1 Piece(s) 4 Day(s) or more 10Bracket onlyWith M6 Tap85--

SGD 20.10

1 Piece(s) 4 Day(s) or more 10Fasteners SetWith M6 Tap85Upset BoltSteel

SGD 23.44

1 Piece(s) 4 Day(s) or more 10Fasteners SetWith M6 Tap85Upset BoltStainless Steel

Loading...

  1. 1

Basic Information

Extrusion Series NIC Autotec M6 Series Material A6063S-T5 Surface Treatment Anodized

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)