(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

M6 Series Flat Bracket ABJF (Groove Width 30 mm)

M6 Series Flat Bracket ABJF (Groove Width 30 mm)

[Features]Flat bracket, M6 series, 30 mm groove width, with surface treatment of anodizing and clear coating. 2 types: single bracket and a set of fastening parts.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ABJF-3030-6
ABJF-3030-6-BNH
ABJF-3030-6-BNHS
ABJF-3030-6-CNH
ABJF-3030-6-CNHS
ABJF-3060-6
ABJF-3060-6-BNH
ABJF-3060-6-BNHS
ABJF-3060-6-CNH
ABJF-3060-6-CNHS
ABJF-3090-6
ABJF-3090-6-BNH
ABJF-3090-6-BNHS
ABJF-3090-6-CNH
ABJF-3090-6-CNHS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSpecifications Width
(mm)
Screw Type Screw・Nut Material

SGD 10.51

1 Piece(s) 4 Day(s) or more 10Bracket only30--

SGD 10.52

1 Piece(s) 4 Day(s) or more 10Fasteners Set30Upset BoltSteel

SGD 12.13

1 Piece(s) 4 Day(s) or more 10Fasteners Set30Upset BoltStainless Steel

SGD 11.15

1 Piece(s) 4 Day(s) or more 10Fasteners Set30Bolt of washer included hexagonal socket headSteel

SGD 12.25

1 Piece(s) 4 Day(s) or more 10Fasteners Set30Bolt of washer included hexagonal socket headStainless Steel

SGD 10.93

1 Piece(s) 4 Day(s) or more 10Bracket only60--

SGD 12.92

1 Piece(s) 4 Day(s) or more 10Fasteners Set60Upset BoltSteel

SGD 16.12

1 Piece(s) 4 Day(s) or more 10Fasteners Set60Upset BoltStainless Steel

SGD 14.23

1 Piece(s) 4 Day(s) or more 10Fasteners Set60Bolt of washer included hexagonal socket headSteel

SGD 16.39

1 Piece(s) 4 Day(s) or more 10Fasteners Set60Bolt of washer included hexagonal socket headStainless Steel

SGD 13.22

1 Piece(s) 4 Day(s) or more 10Bracket only90--

SGD 16.22

1 Piece(s) 4 Day(s) or more 10Fasteners Set90Upset BoltSteel

SGD 21.09

1 Piece(s) 4 Day(s) or more 10Fasteners Set90Upset BoltStainless Steel

SGD 18.21

1 Piece(s) 4 Day(s) or more 10Fasteners Set90Bolt of washer included hexagonal socket headSteel

SGD 21.48

1 Piece(s) 4 Day(s) or more 10Fasteners Set90Bolt of washer included hexagonal socket headStainless Steel

Loading...

  1. 1

Basic Information

Extrusion Series NIC Autotec M6 Series Material A6N01S-T5 Surface Treatment Alumite Treatment / Clear Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)