(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

M8 Series Delta Bracket ABLD-80-8

Part Number

Configured Part Number is shown.

Part Number
ABLD-80-8
ABLD-80-8-BK
ABLD-80-8-BK-BNH
ABLD-80-8-BK-T
ABLD-80-8-BK-T-BNH
ABLD-80-8-BNH
ABLD-80-8-BNHS
ABLD-80-8-CNH
ABLD-80-8-CNHS
ABLD-80-8-N
ABLD-80-8-N-BNH
ABLD-80-8-N-BNHS
ABLD-80-8-N-CNH
ABLD-80-8-N-CNHS
ABLD-80-8-N-T
ABLD-80-8-N-T-BNH
ABLD-80-8-N-T-BNHS
ABLD-80-8-N-T-CNH
ABLD-80-8-N-T-CNHS
ABLD-80-8-T
ABLD-80-8-T-BNH
ABLD-80-8-T-BNHS
ABLD-80-8-T-CNH
ABLD-80-8-T-CNHS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTap Specifications Surface Treatment Screw Type Screw・Nut Material

SGD 13.66

1 Piece(s) 4 Day(s) or more 10No TappingBracket onlySilver Baked Coating--

SGD 13.86

1 Piece(s) 4 Day(s) or more 10No TappingBracket onlyBlack Baked Coating--

SGD 17.08

1 Piece(s) 4 Day(s) or more 10No TappingFasteners SetBlack Baked CoatingUpset BoltSteel

SGD 15.83

1 Piece(s) 4 Day(s) or more 10With M6 TapBracket onlyBlack Baked Coating--

SGD 19.06

1 Piece(s) 4 Day(s) or more 10With M6 TapFasteners SetBlack Baked CoatingUpset BoltSteel

SGD 15.48

1 Piece(s) 4 Day(s) or more 10No TappingFasteners SetSilver Baked CoatingUpset BoltSteel

SGD 19.02

1 Piece(s) 4 Day(s) or more 10No TappingFasteners SetSilver Baked CoatingUpset BoltStainless Steel

SGD 17.77

1 Piece(s) 4 Day(s) or more 10No TappingFasteners SetSilver Baked CoatingBolt of washer included hexagonal socket headSteel

SGD 20.84

1 Piece(s) 4 Day(s) or more 10No TappingFasteners SetSilver Baked CoatingBolt of washer included hexagonal socket headStainless Steel

SGD 10.70

1 Piece(s) 4 Day(s) or more 10No TappingBracket onlyNA--

SGD 13.50

1 Piece(s) 4 Day(s) or more 10No TappingFasteners SetNAUpset BoltSteel

SGD 17.04

1 Piece(s) 4 Day(s) or more 10No TappingFasteners SetNAUpset BoltStainless Steel

SGD 15.80

1 Piece(s) 4 Day(s) or more 10No TappingFasteners SetNABolt of washer included hexagonal socket headSteel

SGD 18.87

1 Piece(s) 4 Day(s) or more 10No TappingFasteners SetNABolt of washer included hexagonal socket headStainless Steel

SGD 11.50

1 Piece(s) 4 Day(s) or more 10With M6 TapBracket onlyNA--

SGD 14.28

1 Piece(s) 4 Day(s) or more 10With M6 TapFasteners SetNAUpset BoltSteel

SGD 17.84

1 Piece(s) 4 Day(s) or more 10With M6 TapFasteners SetNAUpset BoltStainless Steel

SGD 16.57

1 Piece(s) 4 Day(s) or more 10With M6 TapFasteners SetNABolt of washer included hexagonal socket headSteel

SGD 19.65

1 Piece(s) 4 Day(s) or more 10With M6 TapFasteners SetNABolt of washer included hexagonal socket headStainless Steel

SGD 13.46

1 Piece(s) 4 Day(s) or more 10With M6 TapBracket onlySilver Baked Coating--

SGD 16.24

1 Piece(s) 4 Day(s) or more 10With M6 TapFasteners SetSilver Baked CoatingUpset BoltSteel

SGD 19.81

1 Piece(s) 4 Day(s) or more 10With M6 TapFasteners SetSilver Baked CoatingUpset BoltStainless Steel

SGD 18.54

1 Piece(s) 4 Day(s) or more 10With M6 TapFasteners SetSilver Baked CoatingBolt of washer included hexagonal socket headSteel

SGD 21.62

1 Piece(s) 4 Day(s) or more 10With M6 TapFasteners SetSilver Baked CoatingBolt of washer included hexagonal socket headStainless Steel

Loading...

  1. 1

Basic Information

Bracket Tape Tabbed Brackets Series NIC Autotec M8 Series Applicable Frame Width(mm) 80
Number of the Applicable Slots 2-Row Groove Tab Position Both sides with protrusion Additional Functions (Tabbed Bracket) Standard
Perpendicularity Without standard Body Material ADC-12 Width(mm) 70

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)